BasicRail for 16x2 pipe 2m

088X0040

BasicRail for 16x2 pipe 2m

Product details

Gross weight 0.205 Kg
Net weight 0.205 Kg
Volume 0.984 Liter
EAN 5702420089348

 

Description BasicRail for 16x2 pipe 2m
Length [m] 2 m
Material PVC
Pipe diameter [mm] 16 mm
Product group Wet System BasicRail
Type Rails & Clips

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality