Manifold FHF-F, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 11, 6 bar

088U0531

VVS: 2029061

Manifold 11+11 Danfoss BIV Flowmeter

Product details

Gross weight 7.438 Kilogram
Net weight 7.438 Kilogram
Volume 6.769 Liter
EAN 5702420081014

 

Bleed valve Not included
China RoHS compliance Out of scope
Description Manifold 11+11 Danfoss BIV Flowmeter
Differential pressure [bar] [max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 60 °C
Flowmeter Yes
Material BRASS
Number of heating manifold connections [loops] [Max] 11
Operating temperature [°C] [max] 60 °C
Presetting yes
Product group Manifold & Manifold Kits
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 958f1048-f7ca-4f71-87ec-e4d587bc8f85
SCIP dossier product name Manifold x+x Danfoss BIV Flowmeter
Test pressure [bar] 10 bar
Type Manifold FHF-F
UK RoHS compliance Out of scope
Valve connection Danfoss RA
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality