Thermal actuators, TWA-K, M 30 x 1.5, Supply voltage [V] AC: 24, NC, 5.00 m

088H3146

TWA-K NC 24V, 5 m cable

Product details

Gross weight 0.376 Kilogram
Net weight 0.276 Kilogram
Volume 0.699 Liter
EAN 5702420120676

 

Cable length [m] 5 m
China RoHS compliance Out of scope
Connection size M 30 x 1.5
Description TWA-K NC 24V, 5 m cable
End-switch No
EU RoHS compliance Yes with exemptions
Frequency range [Hz] [Max] 60 Hz
Frequency range [Hz] [Min] 50 Hz
IP protection class IP 41
Power consumption [W] 2 W
Product group Thermal actuators
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a2abfd55-651d-4ef6-83ba-4b7de07ba1bd
SCIP dossier product name "Thermal was actuator (TWA)"
Supply voltage [V] AC 24 V
Type TWA-K
Valve function NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality