Wall Frame Danfoss

088H0027

VVS: 2029112
This product has been discontinued.

Wall Frame Danfoss

Product details

Gross weight 0.014 Kilogram
Net weight 0.012 Kilogram
Volume 0.08 Liter
EAN 5702420069210

 

Description Wall Frame Danfoss
EEE category 5 small equipment (any external dimension 50 cm)
Heating control type Thermostat frame
In scope of WEEE Yes
Installation Attachable
Interfaces Wired 230V/24V
Product group Floor Heating Controls
Suitable for Wired thermostats
Type Accessories, hard-wired system
Usage Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality