Pack controller, AK-PC 783A

080Z0193

Function: Pack w. Cascade, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; RS232; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 0.941 Kilogram
Net weight 0.645 Kilogram
Volume 5.68 Liter
EAN 5702428977562

 

Addit. thermostats inputs max. 3 pc
Addit.press.switche inputs max 3 pc
Additional alarm inputs max. 10 pc
Additional analog inputs max. 3 pc
Additional PI Controls max. 3 pc
Analog inputs (AI) [pc] 11 pc
Application area Capacity control
Approval C-TICK
CE
EAC
LLC CDC TYSK
cURus
Capacity control input Pressure
Capacity control mode PI
CE evaluated Yes
China RoHS compliance Out of scope
Communication type LON RS485
RJ11 (CAN) to Display
RS232
USB-B to PC
Compressor capacity mode Step/ Speed
Condenser control type Pressure/ Temperature
Controller type Pack Controller
Digital outputs (DO) [pc] 8 pc
Display - option EKA 163B
EKA 164B
MMIGRS2
Display on front No
Division 25
EU RoHS compliance Out of scope
Fan capacity control Step/ Speed
Fan control mode PI
Frequency [Hz] 50/60 Hz
Function Pack w. Cascade
Further information HFC/CO2, HC/CO2
I/O connectors max. 160 pc
No.of compr. safty signals max 6 pc
No.of extention modules max. 11 pc
Number of Compressors max. 12 pc
Number of fans max. 8 pc
Oil management Yes, w. CO2
Other RoHS documentation EAEU RoHS
Packing format Single pack
PFAS content [Yes/No] No
Power consumption [VA] 8 VA
Product accessories Electron. control accessories
Product features CO2 compliant
Cascade control
Condenser error monitoring
External comm. included
Floating condenser pressure
Heat recovery function
Load shedding
Night setback
P0 optimization
Product group Compressor/condenser control
Product Language Chinese
Czech
Danish
Dutch
English
Finnish
French
German
Italian
Polish
Portuguese
Russian
Spanish
Product Name Description Pack controller
Programming tools AK-ST 500
Quantity per packing format 1 pc
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AK-PC 783A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality