钎焊板式换热器, SL333TL-1, 板片数量: 210

079U8164

This product is not available in this store. Please contact your local Customer Service Center.

25 bar, 钎焊材料: 铜

Podatki o izdelku

毛重 402 Kilogram
净重 339.942 Kilogram
容积 988 Liter
EAN 5702425153952

 

1 侧工作压力 [bar] [最高] 25 bar
Connection length 1 [mm] 0 mm
Connection length 2 [mm] 0 mm
Connection size 1 DN100
Connection size 2 DN100
Connection type 1 FLANGE
Connection type 2 FLANGE
Delovni tlak 2. stran [bar] [Maks] 25 bar
EU RoHS izjeme No
Ime izdelka Brazed plate heat exchanger
Ime proizvajalca Danfoss
Kategorija IV
Količina v pakiranju 1 kos
Material Description (Short Te SL333TL-1-210_2_25_S1_4F100
Plate material no. 1.4404
Podvržen (uredbi) OEEO No
Skladnost s kitajskim RoHS Yes
Skladnost z EU RoHS Yes
Skupaj višina brez nog [mm] 1181 mm
Skupina izdelkov Heat exchangers
Snovi s seznama potencialno nevarnih snovi REACH No
Soglasje PED
Tip SL333TL-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm] 863 mm
Vertical center porthole 2[mm] 863 mm
Volume per channel 1 [l] 0.813 L
Volume per channel 2 [l] 0.813 L
Vsebuje baterije No
Vzorec plošče TL
Število plošč 210
包装方式 单包装
总宽度 [mm] 474 mm
水平角孔中心距 [mm] 239 mm
流体组 1
温度范围 [°C] [最低] -196 °C
温度范围 [°C] [最高] 225 °C
通道数量 1
钎焊材料

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality