Cable, ETP

077F8512

Used for product: ETP R1; ETC 1H

Product details

Gross weight 0.075 Kilogram
Net weight 0.072 Kilogram
Volume 0.164 Liter
EAN 5702428414029

 

Cable length [in] 59.06 in
Cable length [m] 1.5 m
China RoHS compliance Out of scope
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Cable for display
Number of terminals [pcs] 3 pc
Other RoHS documentation EAEU RoHS
Packing format Industrial pack
Product group Electron. control accessories
Product Name Description Cable
Quantity per packing format 144 pc
REACH Candidate List substances No
Terminals connector RAST2.5 Edge connector
Type ETP
Used for product ETC 1H
ETP R1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality