Orifice for expansion valve, ORF, R407C; R452A; R407A; R134a; R407F; R404A/R507A; R513A; R22; R448A; R449A

067B2709

Product details

Gross weight 0.164 Kilogram
Net weight 0.13 Kilogram
Volume 0.283 Liter
EAN 5702428320917

 

Approval EAC
LLC CDC TYSK
China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Orifice size 06
Packing format Multi pack
Parts Program name TE 12
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Orifice for expansion valve
Quantity per packing format 8 pc
Rated cap. cond. Range N [IMP] tcond=100 °F
tevap=40 °F
tliq=98 °F
Rated cap. cond. Range N [SI] tconc=38 °C
tevap=4.4 °C
tliq=37 °C
Rated cap. R134a, Range N [kW] 49 kW
Rated cap. R134a, Range N [TR] 14 TR
Rated cap. R22, Range B [kW] 38 kW
Rated cap. R22, Range B [TR] 10.8 TR
Rated cap. R22, Range N [kW] 74 kW
Rated cap. R22, Range N [TR] 21 TR
Rated cap. R404A, Range B [kW] 27.9 kW
Rated cap. R404A, Range B [TR] 7.97 TR
Rated cap. R404A, Range N [kW] 63 kW
Rated cap. R404A, Range N [TR] 18 TR
Rated cap. R407A, Range N [kW] 74 kW
Rated cap. R407A, Range N [TR] 21 TR
Rated cap. R407C, Range N [kW] 74 kW
Rated cap. R407C, Range N [TR] 21 TR
Rated cap. R407F, Range N [kW] 95 kW
Rated cap. R407F, Range N [TR] 27 TR
Rated cap. R507, Range B [kW] 27.9 kW
Rated cap. R507, Range B [TR] 7.97 TR
Rated cap. R507, Range N [kW] 63 kW
Rated cap. R507, Range N [TR] 18 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A/R507A
R407A
R407C
R407F
R448A
R449A
R452A
R513A
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Serviceable TXV spare parts
Type ORF
Used for product TE 12

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality