Ball valves, JIP-WC, Reduced Bore, PN 16, DN 20, Welded / Copper

065N4063

JIP-WC DN 20 PN16 L hi #22

Product details

Gross weight 1.114 Kilogram
Net weight 1.014 Kilogram
Volume 1.44 Liter
EAN 5702421656662

 

Ambient temperature [°C] [min] -40 °C
Application Cooling
Heating
Body material Weldable steel #20 or similar CE PED approved material
China RoHS compliance Out of scope
Cone /seat sealing material PTFE+C
Connection material Copper
Connection types Welded / Copper
Contain batteries No
Description JIP-WC DN 20 PN16 L hi #22
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Function On/off
Kvs values [m³/h] 15 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Number of ports 2
Operation type L handle
Permissible media District heating/cooling circulation water
Pressure class PN 16
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Stem sealing material PTFE/Graphite
Storage temperature [°C] [Min] -40 °C
Type JIP-WC
Valve ball material Stainless steel e.g. X5CrNi18-10 (EN10088) / Mat. no. 1.4301
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 20
Valve stem material Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306
Valve type Reduced Bore
Welding ends material Weldable steel #20 or similar CE PED approved material

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality