Ball valves, JIP-WW, Hot-tap, Reduced Bore, PN 40, DN 25, Welded

065N0071

Product details

Gross weight 0.754 Kilogram
Net weight 0.75 Kilogram
Volume 0.42 Liter
EAN 5710104514352

 

China RoHS compliance Out of scope
Connection types Welded
Contain batteries No
EU RoHS compliance Out of scope
Function On/off
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Permissible media District heating/cooling circulation water
Pressure class PN 40
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type JIP-WW, Hot-tap
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 25
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality