VMT, PN 10, DN 20, 5 m³/h, External Thread, G 1 A

065F0119

VMT PN10 20/5 2-way/2 ext.thr Straight

Product details

Gross weight 0.416 Kilogram
Net weight 0.416 Kilogram
Volume 0.392 Liter
EAN 5702420024585

 

Application Heating and cooling
Cavitation factor 0.5
Connection size G 1 A
Connection types External Thread
Contain batteries No
Description VMT PN10 20/5 2-way/2 ext.thr Straight
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 0.2 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Function Control valve
Kvs values [m³/h] 5 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 73edcdda-c611-4dcb-8a37-064273c1d360
SCIP dossier product name VMT PN10
Spindle position Normally open
Stroke [mm] 1.1 mm
Type VMT
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber
Valve size DN 20
Valve stem material CrMo steel

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality