FVF-M, Magnetic Insert DN50

065B7793

Magnetic Insert DN50

Product details

Gross weight 0.13 Kilogram
Net weight 0.13 Kilogram
Volume 0.2 Liter
EAN 5702421555491

 

Body material BaFe 12019
China RoHS compliance Out of scope
Description Magnetic Insert DN50
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FVF-M
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality