FVF-M, Magnetic Insert DN25-32

065B7791

Magnetic Insert DN25-32

Product details

Gross weight 0.12 Kilogram
Net weight 0.118 Kilogram
Volume 0.086 Liter
EAN 5702421555477

 

Body material BaFe 12019
China RoHS compliance Out of scope
Contain batteries No
Description Magnetic Insert DN25-32
EU RoHS compliance Out of scope
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FVF-M

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality