Test valves accessories, Damping Device For MBC
061B400166
Damping Device For MBC, Packing format: Multi pack, Quantity per packing format: 70
Damping Device For MBC, Packing format: Multi pack, Quantity per packing format: 70
Gross weight | 0.065 Kilogram |
Net weight | 0.059 Kilogram |
Volume | 0.009 Liter |
EAN | 5702428529792 |
Gross weight | 0.065 Kilogram |
Net weight | 0.059 Kilogram |
Volume | 0.009 Liter |
EAN | 5702428529792 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. type | G |
Pressure outlet conn. size[in] | 1/4 |
Pressure outlet conn. type | G |
Product group | Test valves accessories |
Product Name Description | Damping device |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Damping device |
Used for product | MBC |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. type | G |
Pressure outlet conn. size[in] | 1/4 |
Pressure outlet conn. type | G |
Product group | Test valves accessories |
Product Name Description | Damping device |
Quantity per packing format | 70 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | Damping device |
Used for product | MBC |