Switches accessories, Sensor Pocket
060L326966
EL: 3530147
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.094 Kilogram |
Net weight | 0.092 Kilogram |
Volume | 0.118 Liter |
EAN | 5702423156009 |
Gross weight | 0.094 Kilogram |
Net weight | 0.092 Kilogram |
Volume | 0.118 Liter |
EAN | 5702423156009 |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/2 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 22 mm |
Sensor pocket length min. [in] | 6 9/16 in |
Sensor pocket length min. [mm] | 160 mm |
Sensor pocket material | Stainless steel |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS MBC RT |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/2 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 22 mm |
Sensor pocket length min. [in] | 6 9/16 in |
Sensor pocket length min. [mm] | 160 mm |
Sensor pocket material | Stainless steel |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS MBC RT |