Differential pressure valve 5,0 bar
040B0165
Differential pressure valve 5,0 bar, Inlet size [in]: 5/8-18-2B, Outlet size [in]: 5/8-18-2A, Max. Working Pressure [bar]: 60.0, Packing format: Multi pack, Quantity per packing format: 81
Differential pressure valve 5,0 bar, Inlet size [in]: 5/8-18-2B, Outlet size [in]: 5/8-18-2A, Max. Working Pressure [bar]: 60.0, Packing format: Multi pack, Quantity per packing format: 81
Gross weight | 0.055 Kg |
Net weight | 0.045 Kg |
Volume | 0.129 Liter |
EAN | 5715162666548 |
Gross weight | 0.055 Kg |
Net weight | 0.045 Kg |
Volume | 0.129 Liter |
EAN | 5715162666548 |
Body material | Aluminium |
Connection material | Aluminium |
Country of origin | MADE IN GERMANY |
Design | In-line |
Direction | Straightway |
Flow direction | Single-flow |
Flow direction indicator | On product label |
In scope of WEEE and contain batteries | No |
Inlet connection type | UNF |
Inlet Internal/External | Internal |
Inlet size [in] | 5/8-18-2B |
Lubricants compatibility |
MO PAG POE |
Max. Working Pressure [bar] | 60 bar |
Max. Working Pressure [psig] | 870 psig |
MinODP [bar] | 5 bar |
Outlet connection type | UNF |
Outlet Internal/External | External |
Outlet size [in] | 5/8-18-2A |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product group | Check valves |
Product Name Description | Differential pressure valve |
Quantity per packing format | 81 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R1270 R134a R290 R32 R404A R448A R449A R450A R454C R455A R513A R744 |
SCIP dossier no. | 583b4c34-834e-44bd-b732-ff8c058808d8 |
Type | ORD |
Type designation | Differential pressure valve |
Used for product | COM 10C |
Body material | Aluminium |
Connection material | Aluminium |
Country of origin | MADE IN GERMANY |
Design | In-line |
Direction | Straightway |
Flow direction | Single-flow |
Flow direction indicator | On product label |
In scope of WEEE and contain batteries | No |
Inlet connection type | UNF |
Inlet Internal/External | Internal |
Inlet size [in] | 5/8-18-2B |
Lubricants compatibility |
MO PAG POE |
Max. Working Pressure [bar] | 60 bar |
Max. Working Pressure [psig] | 870 psig |
MinODP [bar] | 5 bar |
Outlet connection type | UNF |
Outlet Internal/External | External |
Outlet size [in] | 5/8-18-2A |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product group | Check valves |
Product Name Description | Differential pressure valve |
Quantity per packing format | 81 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R1270 R134a R290 R32 R404A R448A R449A R450A R454C R455A R513A R744 |
SCIP dossier no. | 583b4c34-834e-44bd-b732-ff8c058808d8 |
Type | ORD |
Type designation | Differential pressure valve |
Used for product | COM 10C |