Differential pressure valve 3,5 bar

040B0164

Differential pressure valve 3,5 bar, Inlet size [in]: 5/8-18-2B, Outlet size [in]: 5/8-18-2A, Max. Working Pressure [bar]: 60.0, Packing format: Multi pack, Quantity per packing format: 81

Product details

Gross weight 0.055 Kilogram
Net weight 0.045 Kilogram
Volume 0.129 Liter
EAN 5715162666531

 

Body material Aluminium
Connection material Aluminium
Country of origin MADE IN GERMANY
Design In-line
Direction Straightway
Flow direction Single-flow
Flow direction indicator On product label
In scope of WEEE and contain batteries No
Inlet connection type UNF
Inlet Internal/External Internal
Inlet size [in] 5/8-18-2B
Lubricants compatibility MO
PAG
POE
Max. Working Pressure [bar] 60 bar
Max. Working Pressure [psig] 870 psig
MinODP [bar] 3.5 bar
Outlet connection type UNF
Outlet Internal/External External
Outlet size [in] 5/8-18-2A
Packing format Multi pack
PED category Art. 4, par. 3
Product group Check valves
Product Name Description Differential pressure valve
Quantity per packing format 81 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R1270
R134a
R290
R32
R404A
R448A
R449A
R450A
R454C
R455A
R513A
R744
SCIP dossier no. 583b4c34-834e-44bd-b732-ff8c058808d8
Type ORD
Type designation Differential pressure valve
Used for product COM 10C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality