Electric expansion valve, ETS 175L

034G3603

Inlet connection type: Solder ODF

Product details

Gross weight 1.894 Kilogram
Net weight 1.754 Kilogram
Volume 0.777 Liter
EAN 5715162282908

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
CMIM
CRN
EAC
LLC CDC TYSK
UA
UKCA
UL Recognized
Approval file name MH7648
Approval file name MH7648
Balanced port [Yes/No] Yes
Body material Brass
CE evaluated Yes
China RoHS compliance Out of scope
Compatible Danfoss controllers AK-XM 208C
EKE
EKF
MCX
Connection material Copper
Contain batteries No
Cv value [gal/min] 10.5 gal/min
Direction Straightway
Electrical conn. Male/Female Male
Electrical connection M12
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Flow direction Bi-flow
Flow direction indicator Arrow embossed
Fluid Group 2
Full travel time CurrDrive [s] 12.7 s
Full travel time VoltDrive [s] 25.4 s
Inlet connection type Solder ODF
Inlet size [in] 1 3/8 in
Kv value [m³/h] 9.1 m³/h
Lubricants compatibility MO
POE
Manual operation option AST-G service driver
Max allowed duty cycle [%] 100 %
Max tot PowerCons CurrDrive[W] 6.5 W
Max tot PowerCons VoltDrive[W] 5.5 W
Max. Working Pressure [bar] 37 bar
Max. Working Pressure [psig] 536 psig
MaxOPD [bar] 26 bar
MaxOPD [psi] 377 psi
MaxOPD reverse CurrDrive [bar] 26 bar
MaxOPD reverse CurrDrive [psi] 377 psi
MaxOPD reverse VoltDrive [bar] 26 bar
MaxOPD reverse VoltDrive [psi] 377 psi
Motor type Bi-polar
MWP [bar] CRN 32 bar
MWP [psig] CRN 463 psig
Operating current max. [A] 0.5 A
Outlet connection type Solder ODF
Outlet size [in] 1 3/8 in
Packing format Industrial pack
PED category I
Phase current (peak) [mA] 283 mA
Phase current (RMS) [mA] 200 mA
Phase inductance [µH] 85000 μH
Product accessories Stepper valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 6 pc
Rated cap. cond. note Full stroke open, normal flow
Rated cap. conditions [IMP] tcond=90 °F
tevap=40 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Rated cap. R404A/R507A [kW] 718 kW
Rated cap. R404A/R507A [TR] 204 TR
Rated capacity R134a [kW] 595 kW
Rated capacity R134a [TR] 169 TR
Rated capacity R407C [kW] 1042 kW
Rated capacity R407C [TR] 296 TR
Rated capacity R513A [kW] 647 kW
Rated capacity R513A [TR] 184 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerant temperature [ºC] [max] 70 °C
Refrigerant temperature [ºC] [min] -40 °C
Refrigerant temperature [ºF] [max] 158 °F
Refrigerant temperature [ºF] [min] -40 °F
Refrigerants R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R417A
R422A
R422B
R422D
R438A
R442A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
Resistance [kOhm] 0.1 kOhm
SCIP dossier no. c81a3c50-9710-4373-be75-2652b16aea76
SCIP dossier product name ETS 175L-550L with sight glass
Serviceable Stepper valve spare parts
Sightglass Yes
Step mode 2-phase full step
Total steps 3810 (full steps)
Type ETS 175L
UL approved refrigerants R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R410A
R417A
R422A
R422B
R422D
R438A
R442A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
UL evaluated Yes
Voltage [V] DC 12 V

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality