Electric regulating valve, KVS 42, Copper

034G2858

Inlet connection type: Solder ODF, Outlet connection type: Solder ODF, Max. Working Pressure [bar]: 34, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

Product details

Gross weight 2.294 Kilogram
Net weight 1.602 Kilogram
Volume 12.708 Liter
EAN 5702428826211

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UKCA
Balanced port [Yes/No] Yes
CE evaluated Yes
China RoHS compliance Out of scope
Compatible Danfoss controllers EKC 368
EKE 1A
EKE 1B
EKE 1C
Connection material Copper
Contain batteries No
Direction Straightway
Electrical conn. Male/Female Male
Electrical connection M12
Electrical connection size 4 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Fluid Group 2
Full travel time speed [s] [max] 25.4 s
Full travel time speed [s] [min] 12.7 s
Inlet connection type Solder ODF
Inlet size [in] 7/8 in
Inlet size [mm] 22 mm
Lubricants compatibility MO
POE
Manual operation option AST-G service driver
Max allowed duty cycle [%] 100 %
Max tot PowerCons CurrDrive[W] 1.3 W
Max tot PowerCons VoltDrive[W] 5.5 W
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 493 psig
MaxOPD [bar] 33 bar
MaxOPD [psi] 478.6 psi
MaxOPD reverse [bar] 10 bar
MaxOPD reverse [psi] 145 psi
Motor type Bi-polar
Outlet connection type Solder ODF
Outlet size [in] 7/8 in
Outlet size [mm] 22 mm
Packing format Single pack
PED category Art. 4, par. 3
Phase current (peak) [mA] 141 mA
Phase current (RMS) [mA] 100 mA
Phase inductance [µH] 85000 μH
Product accessories Stepper valve accessories
Product group Press. and temp. regul. valves
Product Name Description Electric regulating valve
Quantity per packing format 1 pc
Rated cap. cond. note Full stroke open, normal flow
Rated cap. conditions [IMP] tcond=77 °F
tevap=14 °F
Rated cap. conditions [SI] tcond=25 °C
tevap=-10 °C
Rated cap. R404A/R507A [kW] 35.3 kW
Rated cap. R404A/R507A [TR] 10 TR
Rated capacity R134a [kW] 29.3 kW
Rated capacity R134a [TR] 8.3 TR
Rated capacity R22 [kW] 40.4 kW
Rated capacity R22 [TR] 11.4 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant temperature [ºC] [max] 65 °C
Refrigerant temperature [ºC] [min] -40 °C
Refrigerant temperature [ºF] [max] 150 °F
Refrigerant temperature [ºF] [min] -40 °F
Refrigerants R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R450A
R452A
R507A
R513A
Resistance [kOhm] 0.1 kOhm
SCIP dossier no. b48f5443-ed03-4d88-8763-170e0af1b5c0
SCIP dossier product name ETS 250-800/KVS 42
Serviceable Stepper valve spare parts
Step mode 2-phase full step
Total steps 3810 (full steps)
Type KVS 42
Voltage [V] DC [max] 13.8 V
Voltage [V] DC [min] 11.5 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality