Water nozzles, 16.87 L/h, 60 °, Hollow

030L5640

HX-SS 2,00 gph 60°HR

Product details

Gross weight 23.27 Gram
Net weight 23.27 Gram
EAN 5715162913444

 

Capacity [l/h] 16.87 L/h
Capacity [USgal/h] 2 gal/h
CE evaluated Out of scope
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description HX-SS 2,00 gph 60°HR
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter type None
Label product No
LE anti-drip valve No
Material type SnNi coated brass
Packing format Industrial pack
Product group Water nozzles
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 70 bar tap water
SCIP dossier no. 56fdd119-efa3-4e89-91e9-3733a98d3d8e
SCIP dossier product name HX nozzle
Shape Round
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking H
Thread 9/16-24 UNEF
Type HX
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality