Radiator thermostat, Danfoss Eco™ Bluetooth, Adapter type: RA; M30

014G1106

VVS: 4035465

Stand-alone electronic thermostatic radiator valve, Bluetooth

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.273 Kilogram
Net weight 0.273 Kilogram
Volume 1.401 Liter
EAN 5702425145315

 

Actuator type Electromechanical
Adapter type M30
RA
Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] 0 °C
Application Residential (pollution degree 2)
Approval Bluetooth
ERC
CE
EAC
Battery lifetime [Years] 2 yr
Battery qty 2
Battery type or Name Alkaline AA (LR6/ZR6)
CE evaluated Yes
China RoHS compliance Out of scope
Colour RAL 9016
Contain batteries Yes
Control PID
Description Stand-alone electronic thermostatic radiator valve
Display type LCD with backlight
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
Heating control type Radiator thermostat
In scope of WEEE Yes
Low battery indicator Yes
Noise level Heat dB(A) JIS C 9612 <30
Open-window function Yes
Power consumption (standby) [mW] 3 mW
Power consumption [W] 1.2 W
Product group Radiator thermostat
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Safety classification Type 1
SCIP dossier no. a90f68b8-f3fb-4eb7-93b0-8738ffc7d80c
SCIP dossier product name Danfoss Ally eTRV - Electronic thermostatic radiator valve
Software class A
Spindle movement Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s)
Supply batteries 2 x 1,5 V AA-Alkaline batteries
System integration Stand-alone
Temperature measurement interval 1 min
Temperature setting range [°C] [Max] 28 °C
Temperature setting range [°C] [Min] 4 °C
Thermostat Programmable electronic radiator valve controller
Thermostat IP Class 20
Transmission frequency [GHz] 2.4 GHz
Transmission power [mW] [Max] 2.1 mW
Transport temperature [°C] [Max] 65 °C
Transport temperature [°C] [Min] -20 °C
Type Danfoss Eco™ Bluetooth
Water temperature [°C] [Max] 90 °C
Wireless standard Bluetooth

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality