SGI 10s, Sight glass, Solder, ODF, Solder, ODF

014-0035

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 0.104 Kilogram
Net weight 0.089 Kilogram
Volume 0.143 Liter
EAN 5702422000334

 

Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Copper
Contain batteries No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Green: max moist con@25 °C R22: 150 ppm
Green: max moist con@43 °C R22: 250 ppm
Inlet connection type Solder, ODF
Inlet size [in] 3/8 in
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 500 psig
Moisture indicator I indicator
Other RoHS documentation Saudi Arabia RoHS
Outlet connection type Solder, ODF
Outlet size [in] 3/8 in
Packing format Multi pack
Product accessories No
Product group Sight glasses
Product Name Description Sight glass
Quantity per packing format 25 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerants R22
SCIP dossier no. 323c7b85-ff73-43cd-8fce-a44eabbf5297
Serviceable No
Temperature range [°C] [max] 80 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 175 °F
Temperature range [°F] [min] -58 °F
Type SGI 10s
UK RoHS compliance Out of scope
Yellow: min moist con@25 °C R22: 300 ppm
Yellow: min moist con@43 °C R22: 500 ppm

Akcesoria

Częsci zamienne

Zamiennik

Zamiennik

Zamiennik

Usługi

Programy i firmware

Software and firmware to extend functionality