Lockshield Valves, RLV-S, DN 10, Angle, Metric thread, Internal thread

013G6291

VVS: 4035041

Lockshield valve with metric thread

Product details

Gross weight 0.132 Kilogram
Net weight 0.132 Kilogram
Volume 0.053 Liter
EAN 5702420086705

 

China RoHS compliance Out of scope
Connection to radiator R 3/8
Connection to system G 3/8
Connection types Internal thread
Contain batteries No
Description Lockshield valve with metric thread
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kvs values [m³/h] 1.92 m³/h
Label product Yes
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ccf6768c-3bf8-44da-946b-1ea15d43011e
SCIP dossier product name RLV-S Lock shield 2
Surface Nickel plated
Tailpiece type Metric thread
Test pressure [bar] 16 bar
Type RLV-S
Valve size DN 10
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality