USV-I, DN 25, Internal thread

003Z2133

This product is not available in this store. Please contact your local Customer Service Center.

USV-I DN 25, internal thread, adjustment valve

Product details

Gross weight 0.73 Kilogram
Net weight 0.69 Kilogram
Volume 1.077 Liter
EAN 5702420082493

 

China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description USV-I DN 25, internal thread, adjustment valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function Yes
Flow limitation Yes
Kvs values [m³/h] 4 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting scale Yes
Shut-off function Yes
Type USV-I
Valve body material Brass
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality