AB-PM, DN 40, External Thread

003Z1435

AB-PM DN 40, combined automatic balancing valve

Product details

Gross weight 7.905 Kilogram
Net weight 6.834 Kilogram
Volume 19.32 Liter
EAN 5710104095493

 

Actuator connection Danfoss standard
China RoHS compliance Out of scope
Connection types External Thread
Description AB-PM DN 40, combined automatic balancing valve
Differential pressure [kPa] [Max] 400 KPa
Differential pressure [kPa] [Min] 42 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Impulse tube length [m] 2.5 m
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Mounting position Return pipe
Pressure class PN 16
Product group Automatic balancing
Qnom factory setting (Δpr 25 kPa) 5000 L/h
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type AB-PM
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve size DN 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality