MSV-F2, DN 250, PN 16, Flange
003Z1068
VVS: 4015083
MSV-F2 DN 250 with test plugs PN16, manual balancing valve
MSV-F2 DN 250 with test plugs PN16, manual balancing valve
Gross weight | 354 Kilogram |
Net weight | 323 Kilogram |
Volume | 691.2 Liter |
EAN | 5702420079974 |
Gross weight | 354 Kilogram |
Net weight | 323 Kilogram |
Volume | 691.2 Liter |
EAN | 5702420079974 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | MSV-F2 DN 250 with test plugs PN16, manual balancing valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 952.3 m³/h |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
SCIP dossier product name | MSV-F2 MNF DN15-300 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | MSV-F2 |
UK RoHS compliance | Out of scope |
Valve body material | Cast iron (EN-GJL-250) |
Valve size | DN 250 |
China RoHS compliance | Out of scope |
Connection types | Flange |
Description | MSV-F2 DN 250 with test plugs PN16, manual balancing valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 952.3 m³/h |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
SCIP dossier product name | MSV-F2 MNF DN15-300 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | MSV-F2 |
UK RoHS compliance | Out of scope |
Valve body material | Cast iron (EN-GJL-250) |
Valve size | DN 250 |