FJV, PN 16, DN 15, 0.63 m³/h, 20 °C - 60 °C, External Thread

003N5134

FJV 15 Thermostatic valve 20-60#C

Product details

Gross weight 1.372 Kilogram
Net weight 1.303 Kilogram
Volume 4.082 Liter
EAN 5702421100608

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard ETA VA 1.54/18952
Capillary tube length [m] 0 m
Cavitation factor 0.4
Cone /seat sealing material NBR / DZR brass BS 2872 / CZ132
Connection size G 3/4 A
Connection standard ISO 228/1
Connection types External Thread
Contain batteries No
Description FJV 15 Thermostatic valve 20-60#C
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 10 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Linear
Flow control No
Function Temp. limiter
Function VSP - P No
Function VSP - Q No
Function VSP - T No
Kvs values [m³/h] 0.63 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 30%
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Temperature controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Return limiter function Yes
Temperature control No
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 20 °C
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type FJV
Valve body material DZR brass BS 2872/CZ132
Valve cone material NBR rubber
Valve seat material Cr Ni steel W.no 1.4301
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality