Automatic Bypass Control, AVDO, DN 25, Straight, External thread, External thread

003L6030

Self-acting constant flow valve

Product details

Gross weight 0.948 Kilogram
Net weight 0.948 Kilogram
Volume 1.11 Liter
EAN 5702420018034

 

Connection size in G 1¼ A
Connection size out G 1¼ A
Connection types Threaded
Connections 1"
Contain batteries No
Description Self-acting constant flow valve
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
Flow temperature [°C] [Max] 120 °C
Inlet connection type External thread
Outlet connection type External thread
Product group Automatic Bypass Control
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7b37c0d6-8f7d-4b5c-b1b0-5f93cc0ad594
SCIP dossier product name AVDO COMMERCIAL 25
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO
Valve size DN 25
Working pressure [bar] [Max] 10 bar

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality