VLT® Soft Start Controller MCD 100

Shows 7 product(s)

175G4004

mcd100-007,230v/softstart 208-230v,7,5kw

The MCD 100 soft starters are designed for soft starting
and stopping of 3 phase a.c. motors, thus reducing
the inrush current and eliminating the damaging
effects of high starting torque surges.
The digitally controlled soft starter features
accurate settings and easy installation. The
controller has individually adjustable acceleration
and deceleration times.

Thanks to the adjustable initial torque and the unique
breakaway (kick start) function the soft starter can
be optimized for almost any application.

The MCD 100 soft starters are typically used on
motor applications where a smooth stat and/or
stop is advantageous, such as conveyors, fans,
pumps, compressors and high inertia loads.
MCD 100 soft starters are also obvious as
replacement for star/delta starters.

175G4008

mcd100-011,480v/soft start,380-480v,11kw

EL: 3884794

The MCD 100 soft starters are designed for soft starting
and stopping of 3 phase a.c. motors, thus reducing
the inrush current and eliminating the damaging
effects of high starting torque surges.
The digitally controlled soft starter features
accurate settings and easy installation. The
controller has individually adjustable acceleration
and deceleration times.

Thanks to the adjustable initial torque and the unique
breakaway (kick start) function the soft starter can
be optimized for almost any application.

The MCD 100 soft starters are typically used on
motor applications where a smooth stat and/or
stop is advantageous, such as conveyors, fans,
pumps, compressors and high inertia loads.
MCD 100 soft starters are also obvious as
replacement for star/delta starters.

View: