VLT® Integrated Servo Drive ISD 510

Kuvab 4 toodet

132H4706

ISD510AT05C2D6E54FM1ECSXXTF108SXN30BKXSX

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
5.2 Nm, 600 V DC Link Voltage,
IP54,
MT Feedback 17-bit,
EtherCAT, Standard,
Safe Torque Off, 108 mm,
Standard, Rated speed 3000 rpm,
With Brake, Standard Fitted Key,
Without Sealing, Standard
Other options according to:
ISD510AT05C2D6E54FM1ECSXXTF108SXN30BKXSX

Mudeli kood: ISD510AT05C2D6E54FM1ECSXXTF108SXN30BKXSX

132L7064

ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
EtherCAT, Standard,
Safe Torque Off, 76 mm,
Standard, Rated speed 4600 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX

Mudeli kood: ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX

135U0315

ISD510AT02C1D6E67FRXPLSXXTF084SXN40XKSSX

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
2.1 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
POWERLINK, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 4000 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT02C1D6E67FRXPLSXXTF084SXN40XKSSX

Mudeli kood: ISD510AT02C1D6E67FRXPLSXXTF084SXN40XKSSX

136L9651

ISD510AT01C5D6E67FRXPLSXXTF076SXN46XKSSX

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
POWERLINK, Standard,
Safe Torque Off, 76 mm,
Standard, Rated speed 4600 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT01C5D6E67FRXPLSXXTF076SXN46XKSSX

Mudeli kood: ISD510AT01C5D6E67FRXPLSXXTF076SXN46XKSSX