FC-302P15KT7E20H4BGCXXXSXXXXAXBXCXXXXDX

134H0204

Frequency converter
FC-302P15KT7E20H4BGCXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P15K) 15 KW / 20 HP, Three phase
525 - 690 VAC *, (E20) IP20 / Chassis
RFI class A1 (C2)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B4
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P15KT7E20H4BGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 20.5 kg
Net weight 19.54 kg
Volume 144.67 l
EAN 5710107651917

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P15K (P15K) 15 KW / 20 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 FC-302P15KT7E20H4BGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 15
Power 110% (NO) [KW] 18.5
Height [mm] 516,0
Width w/ no C options [mm] 229,0
Depth [mm] 242,0
Depth with Option A/B [mm] 242,0
kVA 21.5
Power Loss NO [W] 300
Power Loss NO [W] 300
Power Loss HO [W] 220
Power Loss HO [W] 220
Continuous Current (NO) [A] 23
Intermittent Current (NO) [A] 25.3
Continuous Current (NO) [A] 22
Intermittent Current (NO) [A] 24.2
Continuous Current (HO) [A] 19
Intermittent Current (HO) [A] 30.4
Continuous Current (HO) [A] 18
Intermittent Current (HO) [A] 28.8
Calculated Gross Weight [kg] 20.5
Calculated Net Weight [kg] 19.54
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P15KT7E20H4BGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality