Show more
KP

Shows 46 product(s)

060L110066

Thermostat, KP61

EL: 2605034

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L110166

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L110266

Thermostat, KP61

EL: 3530140

Temperature range [°C]: -30 - 13, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L110466

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L110566

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L110666

Thermostat, KP62

EL: 3530162

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L110766

Thermostat, KP63

Temperature range [°C]: -50 - 10, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L110866

Thermostat, KP63

Temperature range [°C]: -50 - 10, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L111066

Thermostat, KP62

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L111166

Thermostat, KP68

EL: 2605035

Temperature range [°C]: -5 - 35, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

View: