MBS 1700 / MBS 1750

Show more
MBS 1700 / MBS 1750

Shows 13 product(s)

060G6100

Pressure transmitter, MBS 1700, 0 bar - 6 bar, 0 psi - 87 psi

VVS: 4568214

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1700-1811-A1AB04-0

060G6101

Pressure transmitter, MBS 1700, 0 bar - 10 bar, 0 psi - 145 psi

VVS: 4568213

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1700-2011-A1AB04-0

060G6102

Pressure transmitter, MBS 1700, 0 bar - 16 bar, 0 psi - 232 psi

EL: 2718003,  VVS: 4568215

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1700-2211-A1AB04-0

060G6103

Pressure transmitter, MBS 1700, 0 bar - 25 bar, 0 psi - 362.5 psi

EL: 2718004,  VVS: 4568216

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1700-2411-A1AB04-0

060G6104

Pressure transmitter, MBS 1700, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 1700-1811-A1AB08-0

060G6105

Pressure transmitter, MBS 1700, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 1700-2011-A1AB08-0

060G6106

Pressure transmitter, MBS 1700, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 1700-2211-A1AB08-0

060G6107

Pressure transmitter, MBS 1700, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 1700-2411-A1AB08-0

060G6108

Pressure transmitter, MBS 1750, 0 bar - 60 bar, 0 psi - 870 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1750-2831-A1GB04-2

060G6109

Pressure transmitter, MBS 1750, 0 bar - 160 bar, 0 psi - 2320 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1750-3231-A1GB04-2

View: