Coils for Solenoid Valves

Kuvab 181 toodet

018F4100

Solenoid coil, BJ024CS, Junction Box, 0.2 m, Supply voltage [V] AC: 24, Multi pack

Electrical connection: Junction Box, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30

018F4110

Solenoid coil, BJ120CS, Junction Box, 0.2 m, Supply voltage [V] AC: 110, Multi pack

Electrical connection: Junction Box, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30

018F4120

Solenoid coil, BJ240CS, Junction Box, 0.2 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Junction Box, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30

018F4122

Solenoid coil, BX240CS, Conduit hub, 0.5 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

018F4123

Solenoid coil, BX240CS, Conduit hub, 2.5 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

018F4511

Solenoid coil, BQ240CS, DIN Spade, Supply voltage [V] AC: 240, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65

018F4517

Solenoid coil, BQ024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65

018F4519

Solenoid coil, BQ120BS, DIN Spade, Supply voltage [V] AC: 110 - 120, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 110 - 120, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65

018F4520

Solenoid coil, BQ220BS, DIN Spade, Supply voltage [V] AC: 220, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65

018F4704

Solenoid coil, BZ240C, Cable, 9 m, Multi pack

Electrical connection: Cable, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65

Kuva: