The Danfoss Sensor Technology (DST) P140 is designed for use in industrial applications like Booster Pumps and Air Compressors. Drawn from over 30 years of experience with MEMS technology, the DST P140 offers outstanding performance in a compact and durable stainless-steel package. Running a powerful ARM-based microcontroller, the DST P140 offers diagnostic features and performance features at a competitive level.
Shows 3 product(s)
Pressure transmitter, DST P140, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-2011-A5GB04-1
Pressure transmitter, DST P140, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Round Packard Metri-Pack, Pressure connection type: R, Pressure connection size: 1/4, Specification key: DST P140-2011-C2CD13-0
Pressure transmitter, DST P140, 0 bar - 16 bar, 0 psi - 232 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Round Packard Metri-Pack, Pressure connection type: R, Pressure connection size: 1/4, Specification key: DST P140-2211-C2CD13-0