Show more
CVH

Shows 5 product(s)

027F1047

Pilot Valve body, CVH, Butt weld, 3/8 in

Max. Working Pressure [bar]: 65, Temperature range [°C]: -50 - 120, Connection size [mm]: 10, Connection type: Butt weld, Connection material: Steel

027F1090

Pilot Valve body, CVH, Weld, 1/2 in

Max. Working Pressure [bar]: 65, Temperature range [°C]: -50 - 120, Connection size [mm]: 15, Connection type: Weld, Connection material: Steel

027F1091

Pilot Valve body, CVH, Socket weld, 1/2 in

Max. Working Pressure [bar]: 65, Temperature range [°C]: -50 - 120, Connection size [mm]: 15, Connection type: Socket weld, Connection material: Steel

027F1159

Pilot Valve body, CVH, NPT, 1/4 in

Max. Working Pressure [bar]: 65, Temperature range [°C]: -50 - 120, Connection size [mm]: 13, Connection type: NPT, Connection material: Steel

027F1160

Pilot Valve body, CVH, G, 1/4

Max. Working Pressure [bar]: 65, Temperature range [°C]: -50 - 120, Connection size [mm]: 13, Connection type: G, Connection material: Steel

View: