MMIGRS2 / MMIGRS2CC

Show more
MMIGRS2 / MMIGRS2CC

Shows 5 product(s)

080G0294

Control panel, MMIGRS2

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 34

080G0295

Control panel, MMIGRS2

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 34

080G0297

Control panel, MMIGRS2

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Industrial pack, Quantity per packing format: 27

080G0298

Control panel, MMIGRS2

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Industrial pack, Quantity per packing format: 27

080G0299

Control panel, MMIGRS2

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 34

View: