Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 186 product(s)
AFD, PN 25, 8 bar - 16 bar, 32 cm², Black
AFD PB25 8-16 32cm2 black
AFD, PN 25, 3 bar - 12 bar, 32 cm², Red
AFD PB25 3-12 32cm2 red
AFD, PN 25, 1 bar - 6 bar, 80 cm², Red
AFD PB25 1-6 80cm2 red
AFD, PN 25, 0.5 bar - 3 bar, 80 cm², Yellow
AFD PB25 0,5-3 80cm2 yellow
AFD, PN 25, 0.1 bar - 0.7 bar, 250 cm², Yellow
AFD PB25 0,1-0,7 250cm2 yellow
AFD, PN 25, 0.15 bar - 1.5 bar, 250 cm², Red
AFD PB25 0,15-1,5 250cm2 red
AFD, PN 25, 0.05 bar - 0.4 bar, 630 cm², Yellow
AFD PN16 0,05-0,35 630cm2 yellow
AFD, PN 25, 1 bar - 6 bar, 160 cm², Blue
AFD PB25 1-6 160cm2 BlueC
AFD 2, PN 40, 3 bar - 8.5 bar, 80 cm²
Pressure reduction actuator
AFD 2, PN 16, 3 bar - 12 bar, 32 cm²
View: