UnoFloor Watertight, ICON Wiring center, Version: Right
088X3906
Stainless steel manifold 6 loops, AB-PM watertight steel cabinet, ICON Wiring center, right version
Stainless steel manifold 6 loops, AB-PM watertight steel cabinet, ICON Wiring center, right version
Gross weight | 22.5 Kg |
Net weight | 19.5 Kg |
Volume | 82.998 Liter |
EAN | 5702424688868 |
Gross weight | 22.5 Kg |
Net weight | 19.5 Kg |
Volume | 82.998 Liter |
EAN | 5702424688868 |
Actuator | 230V |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICONTM Wiring center |
Description | Stainless steel manifold 6 loops, AB-PM watertight steel cabinet, ICON Wiring center, right version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Number of connections | 2 |
Number of floor heating manifold connections | 6 |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Type | UnoFloor Watertight |
Version | Right |
Actuator | 230V |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICONTM Wiring center |
Description | Stainless steel manifold 6 loops, AB-PM watertight steel cabinet, ICON Wiring center, right version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Number of connections | 2 |
Number of floor heating manifold connections | 6 |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Type | UnoFloor Watertight |
Version | Right |