ASV-P 20 kPa spring (yellow)

003L8185

ASV-P 20 kPa spring (yellow)

Product details

Gross weight 0.054 Kilogram
Net weight 0.054 Kilogram
Volume 0.16 Liter
EAN 5710104042077

 

Connection to valve DN 32-40
Description ASV-P 20 kPa spring (yellow)
In scope of WEEE and contain batteries No
Package depth [mm] 80 mm
Package height [mm] 40 mm
Package width [mm] 50 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV-P

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality