Heating Cables, DEVIpipeguard™ (T), 250.00 m, Supply voltage [V] AC: 230

98300869

This product has been discontinued.
We have a replacement.

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection

Product details

Gross weight 0.132 Kg
Net weight 0.131 Kg
Volume 0.18 Liter
EAN 5703466213575

 

Application Pipe / tank frost protection
Approval VDE
CE
UkrTEST
EAC
Bending diameter [mm] [Min] 64 mm
Cable height [mm] 5.8 mm
Cable length [m] 250 m
Cable on drum Yes
Cable output [W/m@°C] 33W/m@10°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 13.6 mm
Certification company VDE
China RoHS compliance Out of scope
Cold lead No
Conductor insulation Self-limiting matrix
Cut to length No
Description DEVIpipeguard 33 Grey 250m drum Thermon
EU RoHS compliance Out of scope
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath TPE
Outer sheath colour Grey
Product group Heating Cables
Product version Drum
Screen braided coverage [%] [Min] 80 %
Supply voltage [V] AC 230 V
Type DEVIpipeguard™ (T)
UK RoHS compliance Out of scope
UV Protected No
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality