Oil level regulator adapters

Shows 11 product(s)

040B0123

Adapter, Adapter set COM-AD-000

Adapter set COM-AD-000, Further information: 3-4 hole flange, Parts included: 2 O-rings, Quantity per packing format: 24

040B0124

Adapter, Adapter set COM-AD-034-14

Adapter set COM-AD-034-14, Connection size [in]: 3/4 - 14, Parts included: Adapter ring; O-ring, Quantity per packing format: 24

040B0125

Adapter, Adapter set COM-AD-114

Adapter set COM-AD-114, Connection size [in]: 1 1/4-12-2B, Parts included: Gasket; O-ring, Quantity per packing format: 24

040B0126

Adapter, Adapter set COM-AD-134

Adapter set COM-AD-134, Connection size [in]: 1 3/4-12-2B, Parts included: Gasket; O-ring, Quantity per packing format: 24

040B0127

Adapter, Adapter set COM-AD-D06

Adapter set COM-AD-D06, Further information: 6-6 hole flange, Parts included: 2 O-rings, Quantity per packing format: 24

040B0128

Adapter, Adapter set COM-AD-118-18

Adapter set COM-AD-118-18, Connection size [in]: 1 1/8, Parts included: 2 O-rings; Adapter ring, Quantity per packing format: 24

040B0129

Adapter, Adapter set COM-AD-118-18L

Adapter set COM-AD-118-18L, Connection size [in]: 1 1/8, Parts included: 2 O-rings; Adapter ring, Quantity per packing format: 24

040B0130

Adapter, Adapter set COM-AD-118-18

Adapter set COM-AD-118-18, Connection size [in]: 1 1/8, Parts included: Adapter ring; 3 O-rings; Danfoss adapter ring, Quantity per packing format: 24

040B0131

Adapter, Adapter set COM-AD-118-18

Adapter set COM-AD-118-18, Connection size [in]: 1 1/8, Parts included: 2 O-rings; Adapter ring; Dorin adapter ring, Quantity per packing format: 24

040B0145

Adapter, Adapter set COM-AD-241

Adapter set COM-AD-241, Parts included: 2 O-rings; Adapter ring, Quantity per packing format: 24

View: