Configure product

VACON® 20 Compact AC Drives

Select your base selections to your new product

General
Required
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-R00) International
(-3L) 3 Phase AC Input
(-4) 380–480 Vac
(16 AMP) 16 AMP
(+SM20) API for Vacon0020
(+IP21) IP21/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GACE) (+GACE) CE Approval
(+GACT) (+GACT) C-Tick Approval
(+GAKC) (+GAKC) KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI04) MI04
(70-AC3L00164W04A221BM25) 70-AC3L00164W04A221BM25
[]
(VACON0020-3L-0016-4) VACON0020-3L-0016-4
[]
(+EMC2+QPES+DLFI) +EMC2+QPES+DLFI
[]
[]
[]
(GLBL) Global (Standard)
(7.000) 7
(8.000) 8
(7.5) 7.5
(165 X 370 X 165) 165 X 370 X 165
(4.3) 4.3
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete