Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Um ihr Konto zu schützen, werden sie demnächst ausgeloggt.Ihre Sitzung läuft ab in
Sie wurden aufgrund von Inaktivität in den letzten 120 Minuten ausgeloggt.
You are at the {0} store.
Zeigt 62 Produkt(e)
Electrical Motor
EL-Motor 4kW IEC112M 4p B35 50Hz IE3
Electrical motor. 0,55 KW IEC 801, 4p, 50Hz, B35, IE2
El Motor 1,5kW IEC90S 2p 50Hz B35 IE3
El-Motor 2,2kW IEC90L 2p 50Hz B35 IE3
El-Motor 3kW IEC100L 2p 50Hz B35 IE3
EL-Motor 4kW IEC112M 2p 50Hz B35 IE3
EL-Motor 5,5kW IEC132S1 2p 50Hz B35 IE3
EL-Motor 7,5kW IEC132S2 2p 50Hz B35 IE3
EL-Motor 1,1kW IEC90S 4p 50Hz B35 IE3
EL-Motor 1,5kW IEC90L 4p 50Hz B35 IE3
Ansicht: