Mehr anzeigen
HG CO2 T BOCK Verdichter

Zeigt 101 Produkt(e)

097B16320

BOCK, HGX24/55-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16320

097B16321

BOCK, HGX24/55-4 S CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16321

097B16322

BOCK, HGX24/55-4 SH CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16322

097B16323

BOCK, HGX24/70-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16323

097B16324

BOCK, HGX24/70-4 S CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16324

097B16325

BOCK, HGX24/70-4 SH CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16325

097B16326

BOCK, HGX24/90-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16326

097B16327

BOCK, HGX24/90-4 S CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16327

097B16328

BOCK, HGX24/90-4 SH CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: C170E, Anti-vibration pads: No, Legacy BOCK ID: 16328

097B16329

BOCK, HGX24/110-4 ML CO2 T, Semi-hermetic CO2 transcritical

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16329

Ansicht: