Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 197 producto(s)
MCC103A145KT5L0510E00BB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss
frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC
Drive in applications using load sharing. Use the MCC 103 line reactor
for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC
103 line reactor is available with IP00 enclosure protection.
Specifications:
Rated voltage: 380-500 V
Rated frequency: 50-60 Hz
Rated current 145 A
Inductance L: 51 uH
Winding resistance: 1.0 mOhm
L tolerance: ±10%
Mains connection - type: Bus-bar
Mains connection - dimension: 1 x Ø7.1
Mains connection - tightening torque: - Nm
PE connection - type: Bolt connection
PE connection - dimension: M5
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 8.25 kg
Dimensions - HxWxD: 160x185 x135 mm
Enclosure degree: IP00
Mounting : Vertical or horizontal
MCC103A25K0T5L3200E00TB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.
Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,25 A
Inductance L: 320 uH
Winding resistance: 16 mOhm
L tolerance: ±10%
Mains connection - type: Screw terminal
Mains connection - dimension: 16 mm2
Mains connection - tightening torque: 1.5-2.5 Nm
PE connection - type: Screw connection
PE connection - dimension: M5x10
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 1.9 kg
Dimensions - HxWxD: 150x120 x90 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal
MCC103A104KT5L0700E00BB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.
Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,104 A
Inductance L: 70 uH
Winding resistance: 1.5 mOhm
L tolerance: ±10%
Mains connection - type: Bus-bar
Mains connection - dimension: 1 x Ø7.1
Mains connection - tightening torque: - Nm
PE connection - type: Bolt connection
PE connection - dimension: M5
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 6.9 kg
Dimensions - HxWxD: 160x185x125 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal
MCC103A174KT5L0420E00BB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.
Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,174 A
Inductance L: 42 uH
Winding resistance: 0.9 mOhm
L tolerance: ±10%
Mains connection - type: Bus-bar
Mains connection - dimension: 1 x Ø7.1
Mains connection - tightening torque: - Nm
PE connection - type: Bolt connection
PE connection - dimension: M5
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 10.8 kg
Dimensions - HxWxD: 160x185 x140 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal,,
MCC103A2K30T5L3201E00TB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss
frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC
Drive in applications using load sharing. Use the MCC 103 line reactor
for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC
103 line reactor is available with IP00 enclosure protection.
Specifications:
Rated voltage: 380-500 V
Rated frequency: 50-60 Hz
Rated current 2.3 A
Inductance L: 3200 uH
Winding resistance: 370 m-Ohm
L tolerance: ±10%
Mains connection - type: Screw terminal
Mains connection - dimension: 4 mm2
Mains connection - tightening torque: 0.5-1.0 Nm
PE connection - type: 2 x faston terminal
PE connection - dimension: 6.3 x 0.8
Ambient temperature without derating: -10 to +45 C°
Derating > 45°C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 0.53 kg
Dimensions - HxWxD: 102x78x56 mm
Enclosure degree: IP00
Mounting : Vertical or horizontal
MCC103A12K2T5L6010E00TB
VLT® Line reactor MCC 103 - line reactor for load sharing
MCC 103 line reactor is specially designed to match the Danfoss
frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC
Drive in applications using load sharing. Use the MCC 103 line reactor
for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC
103 line reactor is available with IP00 enclosure protection.
Specifications:
Rated voltage: 380-500 V
Rated frequency: 50-60 Hz
Rated current 12.2 A
Inductance L: 601 uH
Winding resistance: 29 mOhm
L tolerance: ±10%
Mains connection - type: Screw terminal
Mains connection - dimension: 4 mm2
Mains connection - tightening torque: 0.5-1.0 Nm
PE connection - type: 2 x faston terminal
PE connection - dimension: 6.3 x 0.8
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 1.31 kg
Dimensions - HxWxD: 118x96 x60 mm
Enclosure degree: IP00
Mounting : Vertical or horizontal
AHF-DA-022-400-50-20-A
VLT® Advanced Harmonic Filter - AHF 010
The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.
Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 22A
THDi Less than 10%
Cooling concept: Integrated fan with variable speed
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X2-V3 IP20 if
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 434mm
Width: 238mm
Depth: 248mm
Accessories:
IP21 / NEMA1 Kit for AHF3 X2 : 175U3275
IP21/NEMA1 Kit for AHF3 X2 with capacitor disconnect option:175U5904
Backplate for AHF X2 : 130B3284
AHF-DA-034-400-50-20-A
VLT® Advanced Harmonic Filter - AHF 010
The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.
Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 34A
THDi Less than 10%
Cooling concept: Integrated fan with variable speed
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X3-V3 IP20 if
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 592mm
Width: 378mm
Depth: 245mm
Accessories:
IP21 / NEMA1 Kit for AHF3 X3 : 175U3276
IP21/NEMA1 Kit for AHF3 X3 with capacitor disconnect option:175U5905
Backplate for AHF X3 : 130B3285
AHF-DA-055-400-50-20-A
VLT® Advanced Harmonic Filter - AHF 010
The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.
Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 55A
THDi Less than 10%
Cooling concept: Integrated fan with variable speed
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X3-V3 IP20 if
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 592mm
Width: 378mm
Depth: 245mm
Accessories:
IP21 / NEMA1 Kit for AHF3 X3 : 175U3276
IP21/NEMA1 Kit for AHF3 X3 with capacitor disconnect option:175U5905
Backplate for AHF X3 : 130B3285
AHF-DA-304-400-50-20-A
VLT® Advanced Harmonic Filter - AHF 010
The Danfoss Advanced Harmonic Filter is a compact passive harmonic
filter specially designed to match the Danfoss frequency converters
VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC/R Drives.
The program offers two variants, AHF 005 and AHF 010.Connected in
front of the Danfoss VLT® frequency converter, the harmonic current
distortion on the line is reduced to 5% or 10% at nominal load.
Specifications:
Line voltage: 380-415V
Line frequency: 50Hz
Nominal current: 304A
THDi Less than 10%
Cooling concept: Integrated fan with variable speed
Efficiency: > 98 %
Ambient temperature: 5-45 deg C
Enclosure type: X7-V3 IP20 if
Enclosure degree: IP20 (IP21 / NEMA 1 optional)
Dimensions:
Height: 957mm
Width: 468mm
Depth: 451mm
Accessories:
IP21 / NEMA1 Kit for AHF3 X7 : 175U3281
IP21/NEMA1 Kit for AHF3 X7 with capacitor disconnect option:175U5909
Backplate for AHF X7/X8 : 130B3288