Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 104 producto(s)
Pressure transmitter, AKS 33, 0.00 bar - 28.58 bar, 0.00 psi - 414.50 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-L621-E3AC02-0
Pressure transmitter, AKS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: AKS 3000-D631-A1AB08-0
Pressure transmitter, AKS 3000, -1.00 bar - 12.00 bar, -14.50 psi - 174.05 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: AKS 3000-DH31-A1AB08-0
Pressure transmitter, AKS 32, -1.00 bar - 6.00 bar, -14.50 psi - 87.02 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 32-D533-A1AB06-0
Pressure transmitter, AKS 32, -1.00 bar - 12.00 bar, -14.50 psi - 174.05 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 32-DH33-A1AB06-0