Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 8 producto(s)
Pressure transmitter, MBS 3000, 0.00 bar - 400.00 bar, 0.00 psi - 5801.51 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-3631-E3GB04-1
Pressure transmitter, MBS 3000, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-1831-E3GB04-1
Pressure transmitter, MBS 3000, 0.00 bar - 40.00 bar, 0.00 psi - 580.20 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-2631-E3AB08-0