Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 9 producto(s)
Pressure transmitter, DST P92S, 0.00 bar - 100.00 bar, 0.00 psi - 1450.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0100-BAR-R-11-01-01
Pressure transmitter, DST P92S, 0.00 bar - 400.00 bar, 0.00 psi - 5800.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0400-BAR-R-11-01-01
Pressure transmitter, DST P92S, 0.00 bar - 600.00 bar, 0.00 psi - 36250.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0600-BAR-R-11-01-01
Pressure transmitter, DST P92S, 0.00 bar - 250.00 bar, 0.00 psi - 36250.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: P92S-0250-BAR-R-11-01-01