Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 36 producto(s)
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 13, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30